??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Depurator
Bill of material
6188001A
Code
6188001A
Size
400
Description
D 400 RMSA WITHOUT END PLATES
Threaded port
Type of drain
A
225÷255 mm
B
320 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
H
105.4 mm
I
52.5 mm
L
M6 hole
M
378 mm
Catalogue
Catalogue
预览
3D
尺寸标注
2D
下载CAD模型