??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Metalwork
Description
New deal lubricator
Bill of material
1223001-LUB 1/4 N TMV
Code
1223001
Description
LUB 1/4 N TMV
Element
LUB
Threaded port
A
42 mm
B
156 mm
C
42 mm
D
42 mm
EE
32 mm
G
10 mm
I
107 mm
L
M4 hole
M
176 mm
Catalogue
Catalogue
Previews
3D
Dimenze
2D
Stáhnout CAD model