您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MTF0803S1P0 SINGLE
Melucci
Precision planetary reducer
Powered by
CAD模型選擇
{melucci/riduttori/plf.prj},{NB=MTF0803S1P0 SINGLE},{SER=MTF},{SIZE=80},{STAGE=SINGLE},{RATIO=3},{OSK=S1},{P=P0},{TR=12},{MRF=1300},{MAF=660},{SL=20000 h},{OT=-25°C ~ +90°C},{L=Synthetic Grease},{PC=IP65},{MP=Any direction},{NL=≤65},{D1=Φ20},{D1X=20},{D2=Φ80},{D2X=80},{D3=Φ19},{D3X=19},{D4=Φ70},{D4X=70.0},{D5=Φ100},{D5X=100},{D6=Φ6.5},{D6X=6.5},{D7=Φ90},{D7X=90},{D8=M6},{D8X=6},{D9=M6},{D9X=6},{L1=36.0},{L2=3},{L3=10},{L4=40.5},{L5=5.0},{L6=42},{C1=90},{C1X=90},{C2=80},{C2X=80},{S1=3},{S2=25},{S3=22.5},{B=6},{K1X=5},{K1=5},{K2=Φ15},{K2X=15},{K3=17.3},{K3X=17.3},{K4=30},{K4X=30},{K5=20},{K5X=20},{K6=24},{K6X=24},{D8L=10},{D9L=18},{STAGEX='SINGLE','SINGLE','DOUBLE','DOUBLE'},{SIZEX=080},{PX='P0','P1','P2'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Melucci
Description
MTF - Standard Type Planetary gearbox
Bill of material
MTF0803S1P0 SINGLE
Code
MTF0803S1P0
MTF0803S1P0
Series
MTF
Taglia
80
80
Stadio
SINGLE
DOUBLE
SINGLE
DOUBLE
Rapporto
3
4
5
6
7
8
9
10
3
4
5
6
7
8
9
10
Output shaft keyway
S1
S2
S3
S1
S2
S3
Gioco angolare
P0
P1
P2
P0
P1
P2
Rated output torque
105
105
Nm
Max Output Torque
315
315
Nm
Rated Input speed
3000
3000
rpm
Max Input Speed
5000
5000
rpm
Precision Backlash
≤6
arcmin
Standard Backlash
≤7
arcmin
Torsional Rigidity
12
12
Nm/arcmin
Max radial force
1300
1300
N
Max axial force
660
660
N
Service life
20000 h
Efficency
≥97%
W
2.10
2.10
Kg
Operating temperature
-25°C ~ +90°C
Lubrification
Synthetic Grease
Protection class
IP65
Mounting Position
Any direction
Noise level
≤65
≤65
dB(A)
Moment of inertia
3.48
3.48
Kgcm^2
D1
Φ20
Φ20
D2
Φ80
Φ80
D3
Φ19
Φ19
D4
Φ70
Φ70
D5
Φ100
Φ100
D6
Φ6.5
Φ6.5
D7
Φ90
Φ90
D8
M6
M6
D9
M6
M6
L1
36.0
36.0
mm
L2
3
3
mm
L3
10
10
mm
L4
40.5
40.5
mm
L5
5.0
5.0
mm
L6
42
42
mm
L7
139.0
139.0
mm
C1
90
90
C2
80
80
S1
3
3
S2
25
25
S3
22.5
22.5
B
6
6
K1
5
5
K2
Φ15
Φ15
K3
17.3
17.3
K4
30
30
K5
20
20
K6
24
24
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型