??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Melucci
Description
MTL - Precision planetary gearbox
Bill of material
MTL0903K514- SINGLE
Code
Series
MTL
Size
Albero di ingresso
Stage
Flangia
Key
Ratio
Nominal output torque
Nm
Maximum output torque
Nm
Emergency stop torque
Nm
Nominal input speed
3000 rpm
Maximum input speed
6000 rpm
Permitted radial load
N
Permitted axial load
N
Maximum radial load
N
Maximum axial load
N
Weight
Kg
Moment of inertia
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
Previews
3D
Dimension
2D
Download CAD models