??
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
MecVel
Description
ALI2-FCM-VRS-DC - Ballscrew actuator with magnetic limit switches
Bill of material
ALI2-FCM-VRS/0050/M02/CC-24-61,5-3000/T+FECC/M0/-//2FCM0/P1/A1
Type of actuator
ALI2-FCM-VRS-CC
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
Version
FMAX
VEL
GRM
61.5
RPM
3000
Pistons stroke
mm
Enter value for CC
Pistons stroke
mm
cm
inch
ft
Voltage
V
NOTE
- mm
Motor position
mm
Encoder
Encoder notes
-
Antirotation
Mechanical limit switsches
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm) mm
Rear ends
mm
Frontend
mm
Stainless steel
mm
Inox notes
-
Viton seals
mm
Bronze wheel
mm
Painting
mm
Painting notes
-
Previews
3D
Dimenze
2D
Stáhnout CAD model