카탈로그: AMDL - Atelier Mécanique de La Lauch
생성됨: 06.07.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - DP21.019.100
AMDL - Atelier Mécanique de La Lauch
Guiding Elements - BLUEline DIN standard
Powered by
CAD모델 선택
{mdl/guiding_elements_blueline/dp21.prj},{NB=mdl_europe_DP21.019.100_1},{REF=DP21.019.100},{MAT=Tempered case-hardened steel columns with a hardness of 60-64HRC, with Easyfit system.},{OPT=1},{D1=19},{D2=19},{D3=25},{E=23},{D=M8},{M=6},{QTY=3},{CLAMP=B02.006.100},{SCREW=A05.006.012},{M1=18.0},{N=25.9},{Q1=19.2},{Q2=26.1},{T=10.0},{F=100}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 83
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
DP21 - Guide pillar - Demountable guide pillar with fixing clamps
Bill of material
MDL Europe - DP21.019.100
Reference
DP21.019.100
DP21.019.100
Material
Tempered case-hardened steel columns with a hardness of 60-64HRC, with Easyfit system.
Option
With mounting clamps and screws
Without mounting clamps and screws
With mounting clamps and screws
Without mounting clamps and screws
D1
19
19
mm
D2
19
19
mm
D3
25
25
mm
E
23
23
mm
d
M8
M8
m
6
6
mm
Qty
3
3
Clamp
B02.006.100
Screw
A05.006.012
M
18.0
18.0
mm
N
25.9
25.9
mm
Q1
19.2
19.2
mm
Q2
26.1
26.1
mm
T
10.0
mm
F
100
100
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성