您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
327800 GS16VZ6st
Maxon Motor
gear
Powered by
CAD模型選擇
{maxon_motor/gear/327800.prj},{NB=327800_GS16VZ6st},{ORDERNO=327800_GS16VZ6st},{ABSOLUTE_REDUCTION=372178963413343},{AVERAGE_BACKLASH_NO_LOAD=0.5 °},{AXIAL_PLAY=0 - 0.05 mm},{DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT==},{EXTENDED_TEMPERATURE_RANGE=-40...+100 °C},{GEARHEAD_LENGTH__L1_=23.2 mm},{GEARHEAD_TYPE=GS},{MASS_INERTIA=0.01 gcm²},{MAX__AXIAL_LOAD__DYNAMIC_=5 N},{MAX__CONTINUOUS_INPUT_SPEED=8000 rpm},{MAX__CONTINUOUS_TORQUE=0.1 Nm},{MAX__EFFICIENCY=48 %},{MAX__FORCE_FOR_PRESS_FITS=5 N},{MAX__INTERMITTENT_INPUT_SPEED=8000 rpm},{MAX__INTERMITTENT_TORQUE=0.3 Nm},{MAX__MOTOR_SHAFT_DIAMETER=1.5 mm},{MAX__RADIAL_LOAD=22 N, 6.5 mm from flange},{MAX__TRANSMITTABLE_POWER__CONTINUOUS_=0.66 W}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Maxon Motor
Description
327800
Bill of material
327800_GS16VZ6st
ORDERNO
327800_GS16VZ6st
327800_GS16VZ6st
absolute reduction
372178963413343
average backlash no load
0.5 °
axial play
0 - 0.05 mm
direction of rotation, drive to output
=
extended temperature range
-40...+100 °C
gearhead length (l1)
23.2 mm
gearhead type
GS
mass inertia
0.01 gcm²
max. axial load (dynamic)
5 N
max. continuous input speed
8000 rpm
max. continuous torque
0.1 Nm
max. efficiency
48 %
max. force for press fits
5 N
max. intermittent input speed
8000 rpm
max. intermittent torque
0.3 Nm
max. motor shaft diameter
1.5 mm
max. radial load
22 N, 6.5 mm from flange
max. transmittable power (continuous)
0.66 W
max. transmittable power (intermittent)
0.825 W
number of autoclave cycles
0
number of stages
6
outer diameter
16 mm
radial play
max. 0.02 mm, 6 mm from flange
recommended temperature range
-15...+100 °C
reduction
900 1
version
Low backlash
weight
20 g
name
327800_GS16VZ6st
327800_GS16VZ6st
Previews
3D
2D
下載CAD模型
生成CAD模型