??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
Maxon Motor
Description
326661
Bill of material
320247_GP32HP2st
ORDERNO
absolute reduction
57625
average backlash no load
0.8 °
axial play
max. 0.4 mm
direction of rotation, drive to output
=
gearhead length (l1)
48.1 mm
gearhead type
GP
mass inertia
0.8 gcm²
max. axial load (dynamic)
120 N
max. continuous input speed
8000 rpm
max. continuous torque
4 Nm
max. efficiency
75 %
max. force for press fits
120 N
max. intermittent input speed
8000 rpm
max. intermittent torque
6 Nm
max. motor shaft diameter
4 mm
max. radial load
200 N, 10 mm from flange
max. transmittable power (continuous)
150 W
max. transmittable power (intermittent)
220 W
number of autoclave cycles
0
number of stages
2
outer diameter
32 mm
radial play
max. 0.14 mm, 10 mm from flange
recommended temperature range
-40...+100 °C
reduction
23 1
version
High Power
weight
170 g
name
미리보기
3D
2D
CAD모델 다운로드