??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
mk 2038.75 - Used with guide rod ø6 mm, guided inside
Bill of material
38.75.0050
Article number
38.75.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
3.41 kg/m
Description
Profile mk 2038.75
Material
AlMgSi 0,7 F28
Surface
anodized E6/EV1
Measure
40 x 80 mm mm
Colour
Alu natural
Stock Length
6100 mm
Previews
3D
Dimension
2D
Download CAD models