??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
mk 2038.36 - Use with guide rod ø16 mm
Bill of material
38.36.0050
Article number
38.36.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
3.62 kg/m
Description
Profile mk 2038.36
Material
AlMgSi 0,7 F28
Surface
anodized E6/EV1
Measure
23 x 120 mm mm
Colour
Alu natural
Stock Length
6100 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD