??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2060.05 - Aluminium Construction Profiles Series 60
Bill of material
60.05.0100
Article number
60.05.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
End machining
Detail degree
Weight
10.26 kg/m
Description
Profile mk 2060.05
Material
AlMgSi 0,7 F28
Surface
anodized E6/V1
Measure
120 x 120 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
3800.71 mm²
Moment of inertia
659.86 cm4
Moment of inertia
659.86 cm4
Section Modulus
109.85 cm³
Section Modulus
109.85 cm³
Previews
3D
Dimension
2D
Download CAD models