??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.85 - Aluminium Construction Profiles Series 40
Bill of material
54.85.0100
Article number
54.85.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
0.93 kg/m
Description
Profile mk 2040.85
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
7.2 x 120 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
344.40 mm²
Previews
3D
Wymiar
2D
Pobierz modele CAD