??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STECK-NIP-IG - Adaptors with Internal Thread for Standard and Safety Quick-Release Couplings
Bill of material
87033014
Product-No.
Link Webshop
Product details / Catalog page / Assembly instructions
Material Short description
Stahl
Material
Carbonated steel, with corrosion-proof treatment
Connection
Zoll
A
mm
Wrench size
mm
Internal diameter
Ø 7,2 mm/7,4 mm mm
Operating pressure
2 - 12 bar bar
max. operating pressure
16 bar
Weight
g
Customs tariff number
84818099
미리보기
3D
치수도
2D
CAD모델 다운로드