??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MW-RMW/27 - Motorbases RMW, Type RME 27, for Motor sizes 90S, 90L, 100L and 112M
Bill of material
14059027
Product No.
14059027
Link Webshop
Product details / Catalog page / Assembly instructions
Material Short description
Stahl
Material
Steel parts painted blue, screws and other components steel galvanized
Type
RMW 27
Motor size** / IEC - For motor sizes not listed, please contact us
A
mm
B
mm
K
10.5 mm
Weight
7 kg
Customs tariff number
84879090
Previews
3D
Dimension
2D
Download CAD models