??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRT-24B-1 - Sprockets KRT with One-Sided Hub, for Taper Bushes, ISO 24 B-1, Pitch 1 1/2“ x 1“
Bill of material
11077138G
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Grey cast iron
Material
Grey cast iron GG25
DIN ISO 606 - Designation
ISO 24 B-1
Version
KRT
Number of teeth
I5
da
mm
d
mm
ND
160 mm
L
76 mm
Weight
kg
Taper-Bush
3030
Customs tariff number
84839089
プレビュー
3D
情報
2D
ダウンロード(CADデータ)