??
Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRK-ISO04-KST - Sprockets KRK Made from Polyacetal Resin with One-Sided Hub, Die Cast, ISO 04, Pitch 6 mm
Bill of material
10051700
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
White plastic
Material
Polyacetal die cast
DIN ISO 606 - Designation
ISO 04, Pitch 6mm
Version
KRK
Number of teeth
da
mm
d
mm
B
mm
ND
mm
L
mm
Weight
g
Customs tariff number
84839089
プレビュー
3D
情報
2D
ダウンロード(CADデータ)