??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-SPV-2.066:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 2.066:1, Steel 42CrNo4 hardened
Bill of material
38555600
Product No.
38555600
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel 42CrMo4, teeth induction hardened
Ratio
2,066 : 1
Module
1
Number of teeth
15 / 31
da
23.6 mm
da
45.6 mm
d
21.8 mm
d
45.0 mm
ND
19 mm
ND
24 mm
L1
13.2 mm
L1
14.0 mm
NL
6 mm
NL
8.0 mm
L
13.3 mm
L
16.3 mm
S
7 mm
S 1) - Theoretical dimensions, from module 2, tips of teeth levelled
13.2 mm
b
7 mm
b
7 mm
B - H7
8 mm
B - H7
10 mm
E
29 mm
E
23.5 mm
perm. Torque* - Basis for calculations see page 274
3.6 Nm
perm. Torque* - Basis for calculations see page 274
7.4 Nm
Weight per pair
112 g
Customs tariff number
84839089
Previews
3D
Boyut
2D
CAD modeli indir