??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-MXL-025-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch MXL, Timing Belt Width 025 = 6,35mm
Bill of material
18133000
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Aluminium
Material
Designation
Pitch
MXL=0.08" (2.032 mm)
Timing Belt width
025 = 6.35 mm
Number of teeth
Version
De
mm
Df
mm
d
mm
ND
mm
b
mm
L
16 mm
B
mm
Weight
g
Customs tariff number
84835080
Previews
3D
Dimension
2D
Download CAD models