??
Catalog navigation
Выбор CAD модели
Доступные продукты: 23
HELP_VARIABLE
Company
MÄDLER
Description
NZRR-H-150-ST - Standard Pulleys, Inch Pitch ISO 5294, Pitch H, for Timing Belt Width 38.1mm
Bill of material
18422400
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, phosphated
Material
Steel, phosphated
Designation
Pitch / Designation
H=1/2" (12.7 mm)
Timing Belt width
150 = 38.1 mm
Version
1F
Number of teeth
De
mm
Df
mm
d
mm
ND
mm
b
46 mm
L
58 mm
B
18 mm
Weight
kg
Customs tariff number
84835080
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей