??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
MÄDLER
Description
ZRR-5M-BR15-ST-AL - HTD Pulleys, Profile 5M, Timing Belt Width 15mm
Bill of material
17232600
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Material
Designation
Profile
5M
Timing Belt width
15 mm
Number of teeth
Version
Outside-Ø Pulley
mm
Outside-Ø Flange
mm
d
mm
ND
mm
b
20.5 mm
L
mm
B - Pilot Hole
mm
B max. - finished bore
mm
Bore B adjustable
mm
Enter value for BX
Bore B adjustable
mm
cm
inch
ft
Weight
g
Customs tariff number
84835080
Previews
3D
Dimension
2D
Download CAD models