??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
MÄDLER
Description
DIN 976-1-A-10.9-RH-BL - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), Material 10.9 blank, Length 1m, Right-Handed
Bill of material
65011200
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel, bright, tensile strength 10.9
Version
DIN 976-1, form A, right-handed
Thread
mm
Slope P
mm
Length L
1000 mm
Weight
kg
Customs tariff number
73181542
Previews
3D
Dimension
2D
Download CAD models