??
Catalog navigation
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
MÄDLER
Description
DIN808-WG-WDL-DG - Double Universal Joints WDL similar to DIN 808, Material steel, without or with keyway
Bill of material
63075000
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel
Type
d1 - H7
mm
d2
mm
l1
mm
l3
mm
l4
mm
b - JS9
mm
t
mm
permissible max. Torques at speed 100 1/min.
Nm
permissible max. Torques at speed 200 1/min.
Nm
permissible max. Torques at speed 400 1/min.
Nm
permissible max. Torques at speed 800 1/min.
Nm
Weight
kg
Customs tariff number
84836020
Previews
3D
Размер
2D
Сваляне на CAD модели