??
Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
MÄDLER
Description
DIN 705-A-STELLR-STVZ-IS - Adjusting Rings DIN 705 A, Steel zinc-plated, Diameter 3mm to 100mm, with Hexagon Socket Set Screw
Bill of material
623880286
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Steel, zinc-plated, Set screw with strength 45H or 12.9, zinc-plated
Version
d1 - H8
mm
d2
mm
b
mm
Screw
mm
Weight
kg/100 Stück
Customs tariff number
73182900
Previews
3D
Dimension
2D
Download CAD models