??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MÄDLER
Description
DZ 3832 EC-D - Slides DZ 3832 EC-D, width 12.7 mm, up to 45 kg, Full Extension
Bill of material
64902550
Product No.
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
Material Short description
Stahl verzinkt
Material
Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: Kunststoff / verzinkter Stahl, Kugeln: gehärteter Stahl
Designation
Slide length
mm
Travel ±3.2
mm
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
Load Rating / Pair
kg
Weight / Pair
kg
Customs tariff number
83024900
Previews
3D
Dimension
2D
Download CAD models