??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
MÄDLER
Description
DZ 0522 - Slides DZ 0522, Width 26.5 mm, to 180 kg, Over Extension
Bill of material
64905859
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Slide elements: Cold-rolled steel, bright zinc-plated, Ball retainers: Cold-rolled steel, zinc-plated, Balls: Hardened steel
Designation
Slide length
mm
Travel
mm
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
Overall Length
mm
Load Rating / Pair
kg
Weight
kg
Customs tariff number
83024900
プレビュー
3D
情報
2D
ダウンロード(CADデータ)