??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALEP - 2 ROBOTS - HIGH LINEAR AXIS - WITH METAL PROTECTION
Bill of material
LUCAS - HIGH MOTORIZED LINEAR AXIS WITH METAL PROTECTION - 2 ROBOTS
Robot brand 1
Robot model 1
Robot 1 weight
kg
Robot arm length 1
mm
Length of the robot base 1
mm
Width of the robot base 1
mm
Robot payload 1
kg
Robot brand 2
Robot model 2
Robot 2 weight
kg
Robot arm length 2
mm
Length of the robot base 2
mm
Width of the robot base 2
mm
Robot payload 2
Kg
Useful stroke
mm
Enter value for COURSE
Useful stroke
mm
cm
inch
ft
Max travel speed
m/s
Acceleration max of carriage
m/s²
LUCAS Category
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
Effective stroke
10362.0 mm
Offset of the poles
mm
Enter value for I
Offset of the poles
mm
cm
inch
ft
End pillar 1 position
Offset of the end pillar 1
mm
Enter value for I1
Offset of the end pillar 1
mm
cm
inch
ft
End pillar 2 position
Offset of the end pillar 2
mm
Enter value for I2
Offset of the end pillar 2
mm
cm
inch
ft
Choice of height
Height value
mm
Enter value for HAUTEUR
Height value
mm
cm
inch
ft
Energy chain width
mm
Energy chain position
Arrival position of the cables
Precision and repeatability
Precision of racks
+/- 0.682 mm
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
Bidirectional repeatability without deformation of the structure
+/- 0.202 mm
Straightness of the beam without deformation of the structure
1.25 mm
Stiffness
Carriage 1 position
mm
Enter value for POSCHARIOT1
Carriage 1 position
mm
cm
inch
ft
Carriage 2 position
mm
Enter value for POSCHARIOT2
Carriage 2 position
mm
cm
inch
ft
Application field
Type of application
Main environment
Maximum emergency stop deceleration
m/s²
Motor maximum torque required
17.30 Nm
Maximum motor brake torque
96.00 Nm
Load inertia applied to the motor shaft
477.06 kg.cm²
Required motor speed
2727 tr/min
Maximum engine length
252.0 mm
Carriage housings color
Beam and pillars color
Warranty option
Customer tests at LUCAS
Place of delivery and installation
Distance between LUCAS and the installation site
km
Previews
3D
2D
Download CAD models