??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LIMON
Description
YTO100 - Belt Driven Linear Actuator
Bill of material
YTO100-100-2P-D01-M40-P1
Item NO.
YTO100
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Block Quantity
2P
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Position of
mm
Motor Mounting Positon
Auxiliary Block
Motor Brand
Power Output
Photoelectric Sensor
L
410 mm
A
200 mm
M
0 mm
N
4 mm
Weight
4.5 kg
Previews
3D
Dimenze
2D
Stáhnout CAD model