??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LIMON
Description
YTC135 - Belt Driven Linear Actuator
Bill of material
YTC135-100-4P-D01-M40-P1
Item NO.
YTC135
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Block Quantity
4P
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Position of
mm
Motor Mounting Positon
Auxiliary Block
Motor Brand
Power Output
Photoelectric Sensor
L
508 mm
A
67 mm
M
1 mm
N
6 mm
Weight
8.7 kg
Previews
3D
Boyut
2D
CAD modeli indir