??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LIMON
Description
YSO110 - Ball Screw Driven Linear Actuator
Bill of material
YSO110-L05-100-4P-MS-M20-P1
Item NO.
YSO110
Ball Screw Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
Position 1
Block Quantity
4P
Motor Mounting Positon
Auxiliary Block
Motor Brand
Power Output
W
Photoelectric Sensor
L
361 mm
A
200 mm
M
0
N
4
Weight
4.0 kg
Previews
3D
Boyut
2D
CAD modeli indir