??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LIMON
Description
GSC40 - gsc
Bill of material
GSC40-06-50-MS-M10-P1
Model
GSC
Bore
40 mm
Ball screw lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Mounting Positon
Motor Brand
Power output
Photoelectric Sensor
L
264 mm
A
25 mm
M
1
N
6
Weight
0.95 kg
Previews
3D
Dimensión
2D
Descarga de modelos CAD