??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
LILAI Chain
Description
40P with bezel plastic chain - Plastic chain
Bill of material
40P with bezel plastic chain-39.1
Product name
40P with bezel plastic chain
Application
It is mainly suitable for conveying items with low noise and light weight, and is widely used in chemical, electronic and pharmaceutical manufacturing equipment
Material
The plastic chain is made of POM, the color is white, and the POM use temperature is -30°C~+90°C
Pin material
Cold austenitic stainless steel
POM material
40P Working load is 440N
Package
Each length is 1.524M
collocation
40P with 08A standard roller chain sprocket
Width
20
Center distance between two baffles
Предварительные просмотры
3D
2D
Загрузка CAD-моделей