??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular Belt - T-800 Series
Bill of material
T-800 Modular Belt-N:0-K:1
Model
T-800 Modular Belt
Series
T-800 Series
Apply to
It is suitable for sideflex conveying.
Belt Raw material
POM
Modular belt work load
17280N/M
Weight
7.60 kg/m^2
Modular Belt Color
White
Modular belt opening rate
42%
Pitch
Sideflex raduis R= 2.7*W(W is Modular belt width)
Inside turning radius
Pitch P=25.4. Inner turning radius R = 2.7 times the width of the mesh belt W
The multiply of Nonstandard modular belt width
Modular belt width
228.5
The multiply of standard pitch
Modular belt width
Standard width: 228.5±12.8*T
Risk warning
On one side of T-800 is a long round hole, the belt is not easy to control the pin very well. When the belt is sideflex running, the tension on outer side is too big, but the inner side is zero. We usually use diameter 4.5mm PP pin, please attention to the belt running direction.
Previews
3D
2D
Download CAD models