??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-3500C Modular belt - T-3500 Series
Bill of material
T-3500C Modular belt-L:1
Model
T-3500C Modular belt
Series
T-3500 Series
Apply to
Mainly suitable for application in various pharmaceutical industries, as well as packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Nylon(PA6)
Modular Belt Color
Dark blue
Modular belt work load (25°C)
525N
Weight
0.38 kg/m
The multiply of standard pitch
Modular belt width
W=50.5
Previews
3D
2D
Download CAD models