??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
T-200PB Flat Top Modular Belt - T-200 Series
Bill of material
T-200PB Flat Top Modular Belt-N:1-L:1
Model
T-200PB Flat Top Modular Belt
Series
T-200 Series
Apply to
Mainly suitable for application in food industry , as well as packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene
Modular belt work load
POM is 10500N/M
Modular Belt Color
Blue
Weight
5.77 kg/m^2
The multiply of standard modular belt width
Modular belt width
151 mm
The multiply of standard pitch
Modular belt width
Standard mesh belt width W: W=151*N
Previews
3D
2D
Download CAD models