??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Flat Top Modular belt with Flight - T-2000 Series
Bill of material
T-2000 Flat Top Modular belt with Flight-N:0-Y:2-E:1-H:10-M:25.4
Model
T-2000 Flat Top Modular belt with Flight
Apply to
Mainly suitable for use in medium pitch conveying systems, medium size and medium pressure cans, boxes, bottles and other packaging machine conveyor belts.
The multiply of standard modular belt width
Modular belt width
152.4 mm
Standard height of Flight
Progress option
Modular belt length : L=2Y*27.94
111.76
Progress option
The centre distance between two cleats : K=2P*E
55.88
The distance between belt side and cleat
Modular belt width
Standard Modular belt Width: W=152.4+76.2*N
Anteprime
3D
2D
Download modelli CAD