??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Flat top modular belt+ Curve flight+ Sidewall W=381 - T-2000 Series
Bill of material
T-2000 flat top modular belt+ Curve flight+ Sidewall-381-2-50-25.4
Model
T-2000 flat top modular belt+ Curve flight+ Sidewall
Apply to
Mainly suitable for application in various bottle cap lifting conveyors.
Modular Belt material
Polyoxymethylene (POM), operating temperature -30°C°~+90°C
Modular Belt width
381 mm
Flight height
Y
Modular Belt length requirements L : 2*P*Y
111.76
E
The centre distance between two cleats : K=2*P*E
55.88
Pitch
27.94
Belt side to Curve Flight Side distance
25.4
미리보기
3D
2D
CAD모델 다운로드