??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Modular Belt with Flight - DJ-100 Series
Bill of material
DJ-100-DB Modular Belt-N:1
Model
DJ-100-DB Modular Belt
Series
DJ-100 Series
Application
Mainly suitable for application in various low-pressure, light-duty conveying, cartons, plastic bottles and packaging machine conveyor belts
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Polypropylene (PP)
Modular belt work load
430N
Modular Belt Color
Brown
Progress option
The centre distance between two cleats : 18.5*Y
18.5
Previews
3D
2D
Download CAD models