??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
LILAI Chain
Description
LLI Type single roller chain guide - Roller chain guide
Bill of material
LLI2818
Model
C type steel Material
Bc
mm
Hc
mm
B
mm
H
mm
h
mm
Material
thickness 1.5mm SUS304 stainless steel+UPE
Remark
2 m/PC, large quantity and customizable length
Previews
3D
2D
Download CAD models