??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
LILAI Chain
Description
LLB Type single roller chain guide - Roller chain guide
Bill of material
LLB20B1
Model
Chain ISO model
EN or ASTM
C type steel Material
L
mm
Bc
mm
Hc
mm
Hd1
mm
Material
thickness 1.5mm SUS304 stainless steel+UPE
Remark
2 m/PC, large quantity and customizable length
Anteprime
3D
2D
Download modelli CAD