??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LILAI Chain
Description
HF50.8-C Rubber Top Sideflex Safety Finger Chain - 50.8 Series
Bill of material
HF50.8-C
Chain model
HF50.8-C
Series
50.8 Series
Product name
HF50.8-C Rubber Top Sideflex Safety Finger Chain
Application
Rubber top chain is most suitable for elevating.
Material
POM+Rubber Top, operating temperature -30°C~+80°C
Pin material
Stainless steel
Working load
POM is 2100N/M(25°C)
Width
50.8 mm
Weight
0.65 kg/m
opposite bending raduis
110 mm
Minimum turning radius
150 mm
Previews
3D
2D
Сваляне на CAD модели