??
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
LILAI Chain
Description
880 Bevel Series - Tracks
Bill of material
880-K325-R500-100-1
Curved rail name
Series
880 Bevel Series
Rail type
Product name
Sideflex 880 Bevel Series Curved Track Rail
Material
The material is ultra high molecular polyethylene, the color is black.
Temperature
The operating temperature is -30℃~90℃.
Bent rail angle
°
Curved rail model
Minimum center radius of curved rail
Curved rail width
Curved track spacing
0
Предварительные просмотры
3D
2D
Загрузка CAD-моделей