??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Seamless Snap-on conveyor chain with rubber top and bearings - Snap-on Conveyor Chain
Bill of material
HF3873-K1200-Z
Chain model
Series
3873 Series
Product name
Seamless Snap-on conveyor chain with rubber top and bearings
Application
It is suitable for sideflex conveying or sprial conveying.
Material
POM (brown), rubber material: natural rubber (green)
Base Chain
Standard 12A roller chain, material is divided into: carbon steel / stainless steel
Maximum Speed
50 m/min lubricant ; 30 m/min dry
Working load
Carbon steel working load is 3200N, stainless steel working load is 1600N
Maximum conveying total length
30M for carbon steel and 24M for stainless steel
Package
Each length is 1.524M
Width
304.8 mm
Weight
5.7 kg/m
opposite bending raduis
150 mm
Sideflex Radius
500 mm
Base chain material
Bearing position
プレビュー
3D
2D
ダウンロード(CADデータ)