??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-006 - 900 Series
Bill of material
900 Series Y-006-28-1
Model
900 Series Y-006
Series
900 Series
Apply to
Mainly suitable for the conveyor belt of packaging machines such as small cans, boxes, bottles, etc.
Modular belt material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt color
Blue
Width
mm
The multiply of standard pitch
プレビュー
3D
2D
ダウンロード(CADデータ)