??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-003 Flat Top Modular belt with flight - 900 Series
Bill of material
900 Series Y-003 Flat Top Modular belt with flight-20-2-16.9-4-27.254.4
Model
900 Series Y-003 Flat Top Modular belt with flight
Series
900 Series
Apply to
Mainly suitable for various kinds of fruit cleaning,elevating and conveying
Modular belt material
POM
Pin material
PP
Modular belt width
762.0 mm
Progress option
Distance between flight and belt side: 8.45*Y,M≤177.45
16.90 mm
Progress option
Flight distance : 8.45*E
33.80 mm
The centre distance between two adjacent cleats
The centre distance two misaligned cleats
Flight height
mm
Previews
3D
2D
Download CAD models