??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-002 Raised Rib Modular Belt - 900 Series
Bill of material
900 Series Y-002 Raised Rib Modular Belt-1-1
Model
900 Series Y-002 Raised Rib Modular Belt
Series
900 Series
Apply to
Mainly suitable for light load storage platform, water filtration system, small pasteurizer, heat shrinkable film packaging machine conveyor belt.
Modular belt material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt load
POM is 17280N/M
Modular belt color
Blue
Modular belt opening rate
38%
Weight(POM)
7.9 kg/m^2
The multiply of standard modular belt width
Modular belt width
152.4 mm
The multiply of standard pitch
Modular belt type
Standard modular belt width: W=152.4*N
Previews
3D
2D
Download CAD models