??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
900 Series Dynamic Transfer System - 900 Series
Bill of material
900 Series Dynamic Transfer System-0-1
Model
900 Series Dynamic Transfer System
Series
900 Series
Apply to
Mainly suitable for a wide range of applications in the canning industry.
Modular belt material
Polyoxymethylene (POM), operating temperature -30°C~90°C
Pin material
Polypropylene(PP)
Modular belt load
POM is 17280N/M
Modular belt color
Blue
Modular belt opening rate
38%
Weight
5.79 kg/m^2
The multiply of standard modular belt width
mm
Enter value for N
The multiply of standard modular belt width
mm
cm
inch
ft
Modular belt width
170.0 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=170+50.8*N
Previews
3D
2D
Download CAD models