??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
E-1E-ERA - Push-pull connector - Fixed receptacle, nut fixing
Bill of material
ERA.1E.120.CTL
REF
ERA.1E.120.CTL
DESC
Fixed receptacle, nut fixing
CONTACT
1 Low Voltage
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest:|A|1700 V (AC), 2400 V (DC)
MAXA
18 A
OPTION
:
Previews
3D
2D
Download CAD models