??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 104 - 5.4 lifgo guide rail Hole at front
Bill of material
500 104_5.4 lifgo Fuehrungsschiene Bohrung stirnseitig
Part number
500 104
Description
5.4 lifgo guide rail Hole at front
Datenblatt
Info PDF
Length
68 mm
Length
66 mm
Diameter
M24 mm
Length
55 mm
Height
48.5 mm
Height
26.5 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Number of teeth between two
14 each
Module
2.5 mm
Moment of inertia
626515 mm^4
Moment of inertia
953723 mm^4
Polar moment of inertia
1580239 mm^4
Weight
22.76 Kg/m
Weight
4.10 kg
Previews
3D
Dimenze
2D
Stáhnout CAD model