??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 097 - 5.0 lifgo Fuehrungswagen
Bill of material
500 097_5.0 lifgo Fuerungswagen
Part number
500 097
Description
5.0 lifgo Guide car
Datenblatt
Info PDF
Length
80 mm
Length
31.5 mm
Length
70 mm
Length
55 mm
Length
50 mm
Length
7.5 mm
Length
7 mm
Length
44 mm
Length
3.5 mm
Diameter
6H7 deep 4
Thread
M8 deep 20, 6.8 thru mm
Diameter
M6 deep 5 mm
Length
58 mm
Proximity switch
18 mm
Diameter
M4 deep 8 mm
Lifting speed
3 mm
Acceleration
50 mm
Static torque
570 mm
Dynamic torque
280 mm
Static torque
380 mm
Dynamic torque
180 mm
Static torque
380 mm
Dynamic torque
180 mm
Static load ratings
38400 mm
Dynamic load ratings
19100 mm
Weight
0.80 kg
Previews
3D
Wymiar
2D
Pobierz modele CAD