??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 606 - 5.3 lifgo linear Mechanical arrest system
Bill of material
500 606_5.3 lifgo linear Abstecksicherung
Part number
500 606
Description
5.3 lifgo linear Mechanical arrest system
Datenblatt
Info PDF
Length
130 mm
Length
90 mm
Length
216.5 mm
Length
197.5 mm
Length
216.5 mm
Length
105 mm
Length
11 mm
Length
120 mm
Thread
13 through, 20 deep 12.6 mm
Length
106 mm
Length
10 mm
Lube hole for pinion/gear rack
M10x1 deep 10 mm
Lube hole for pinion/gear rack
5 mm
Length
131 mm
Dowel hole
6F7 deep 10
For gear rack protection
M4 mm
Plug-in connector for air hose
6 mm
Proximity switch
SME-8M-DS-24V-K-0,3-M8D - Festo mm
Weight
10.5 kg
Previews
3D
Dimension
2D
Download CAD models